Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 50021 - Nut connection
Bill of material
SOL 50021-16 076.0210.160
TYPE
Type
SOL 50021-16
MATNR
Mat.-Nr.
076.0210.160
DK
16.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M24x1.5
SW
30 mm
L
26.5 mm
ZK
18.5 mm
EK
14.0 mm
KG
Weight kg/100
10.400 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices