Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52021 - Elbow union
Bill of material
SOL 52021-6 078.2000.060
TYPE
Type
SOL 52021-6
MATNR
Mat.-Nr.
078.2000.060
DK
6.00 mm
BAR
Working pressure (PN)
400 bar
M
Thread M
M10x1
SW1
14 mm
SW2
9 mm
L
26.0 mm
ZK
16.0 mm
EK
4.5 mm
KG
Weight kg/100
4.450 kg
X1
Länge Mutter SOL
17.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices