Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52021 - Elbow union
Bill of material
SOL 52021-8 078.2000.080
TYPE
Type
SOL 52021-8
MATNR
Mat.-Nr.
078.2000.080
DK
8.00 mm
BAR
Working pressure (PN)
330 bar
M
Thread M
M12x1
SW1
17 mm
SW2
10 mm
L
29.0 mm
ZK
18.0 mm
EK
6.5 mm
KG
Weight kg/100
6.640 kg
X1
Länge Mutter SOL
18.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices