Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52021 - Elbow union
Bill of material
SOL 52021-10 078.2000.100
TYPE
Type
SOL 52021-10
MATNR
Mat.-Nr.
078.2000.100
DK
10.00 mm
BAR
Working pressure (PN)
330 bar
M
Thread M
M14x1
SW1
19 mm
SW2
12 mm
L
33.5 mm
ZK
20.5 mm
EK
8.5 mm
KG
Weight kg/100
8.880 kg
X1
Länge Mutter SOL
20.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices