Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52021 - Elbow union
Bill of material
SOL 52021-12.7 078.2000.127
TYPE
Type
SOL 52021-12.7
MATNR
Mat.-Nr.
078.2000.127
DK
12.70 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M20x1.5
SW1
27 mm
SW2
17 mm
L
39.5 mm
ZK
24.0 mm
EK
11.0 mm
KG
Weight kg/100
22.100 kg
X1
Länge Mutter SOL
25.0 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices