Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52021 - Elbow union
Bill of material
SOL 52021-15 078.2000.150
TYPE
Type
SOL 52021-15
MATNR
Mat.-Nr.
078.2000.150
DK
15.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M20x1.5
SW1
27 mm
SW2
17 mm
L
39.0 mm
ZK
24.0 mm
EK
13.0 mm
KG
Weight kg/100
20.210 kg
X1
Länge Mutter SOL
24.0 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices