Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52021 - Elbow union
Bill of material
SOL 52021-18 078.2000.180
TYPE
Type
SOL 52021-18
MATNR
Mat.-Nr.
078.2000.180
DK
18.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M24x1.5
SW1
30 mm
SW2
22 mm
L
43.0 mm
ZK
26.5 mm
EK
15.0 mm
KG
Weight kg/100
26.550 kg
X1
Länge Mutter SOL
26.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices