Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52421 - Male adaptor elbow union
Bill of material
SOL 52421-8-3/8 078.2401.180
TYPE
Type
SOL 52421-8-3/8
MATNR
Mat.-Nr.
078.2401.180
DK
8.00 mm
R
Thread R
R3/8
BAR
Working pressure (PN)
330 bar
M
Thread M
M12x1
SW1
17 mm
SW2
14 mm
L1
32.5 mm
L2
26.0 mm
ZK1
22.0 mm
ZK2
19.5 mm
EK
6.5 mm
KG
Weight kg/100
6.800 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices