Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52421 - Male adaptor elbow union
Bill of material
SOL 52421-10-1/4 078.2401.270
TYPE
Type
SOL 52421-10-1/4
MATNR
Mat.-Nr.
078.2401.270
DK
10.00 mm
R
Thread R
R1/4
BAR
Working pressure (PN)
330 bar
M
Thread M
M14x1
SW1
19 mm
SW2
12 mm
L1
33.0 mm
L2
25.0 mm
ZK1
20.5 mm
ZK2
19.0 mm
EK
8.5 mm
KG
Weight kg/100
5.700 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices