Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52421 - Male adaptor elbow union
Bill of material
SOL 52421-12.7-1/2 078.2401.434
TYPE
Type
SOL 52421-12.7-1/2
MATNR
Mat.-Nr.
078.2401.434
DK
12.70 mm
R
Thread R
R1/2
BAR
Working pressure (PN)
250 bar
M
Thread M
M20x1.5
SW1
27 mm
SW2
17 mm
L1
39.5 mm
L2
29.5 mm
ZK1
24.0 mm
ZK2
21.5 mm
EK
11.0 mm
KG
Weight kg/100
14.500 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices