Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52421 NPT - Male adaptor elbow union NPT
Bill of material
SOL 52421-6,35-1/8 NPT 078.2402.135
TYPE
Type
SOL 52421-6,35-1/8 NPT
MATNR
Mat.-Nr.
078.2402.135
DK
6.35 mm
RNPT
Thread NPT
NPT1/8
BAR
Working pressure (PN)
400 bar
M
Thread M
M10x1
SW1
14 mm
SW2
9 mm
L1
27.0 mm
L2
17.5 mm
ZK1
16.5 mm
ZK2
13.5 mm
EK
4.5 mm
KG
Weight kg/100
3.000 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices