Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52421 NPT - Male adaptor elbow union NPT
Bill of material
SOL 52421-9,52-1/4 NPT 078.2402.230
TYPE
Type
SOL 52421-9,52-1/4 NPT
MATNR
Mat.-Nr.
078.2402.230
DK
9.52 mm
RNPT
Thread NPT
NPT1/4
BAR
Working pressure (PN)
330 bar
M
Thread M
M14x1
SW1
19 mm
SW2
12 mm
L1
33.5 mm
L2
25.0 mm
ZK1
21.0 mm
ZK2
19.0 mm
EK
8.0 mm
KG
Weight kg/100
6.200 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices