Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52621 - Adjustable elbow union
Bill of material
SOL 52621-10-A10 078.2600.100
TYPE
Type
SOL 52621-10-A10
MATNR
Mat.-Nr.
078.2600.100
DK
10.00 mm
AD
10.00 mm
BAR
Working pressure (PN)
330 bar
M
Thread M
M14x1
SW1
19 mm
SW2
12 mm
L1
33.0 mm
L2
25.5 mm
BK
17.0 mm
ZK
20.5 mm
EK
7.0 mm
KG
Weight kg/100
5.370 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices