Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52621 - Adjustable elbow union
Bill of material
SOL 52621-12-A12 078.2600.120
TYPE
Type
SOL 52621-12-A12
MATNR
Mat.-Nr.
078.2600.120
DK
12.00 mm
AD
12.00 mm
BAR
Working pressure (PN)
330 bar
M
Thread M
M16x1
SW1
22 mm
SW2
14 mm
L1
35.0 mm
L2
26.5 mm
BK
18.0 mm
ZK
21.5 mm
EK
9.0 mm
KG
Weight kg/100
7.890 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices