Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52621 - Adjustable elbow union
Bill of material
SOL 52621-15-A15 078.2600.150
TYPE
Type
SOL 52621-15-A15
MATNR
Mat.-Nr.
078.2600.150
DK
15.00 mm
AD
15.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M20x1.5
SW1
27 mm
SW2
17 mm
L1
39.0 mm
L2
30.0 mm
BK
19.5 mm
ZK
24.0 mm
EK
12.0 mm
KG
Weight kg/100
13.450 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices