Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52625 - Adjustable elbow union pre-assembled
Bill of material
SOL 52625-15-A15 078.2620.150
TYPE
Type
SOL 52625-15-A15
MATNR
Mat.-Nr.
078.2620.150
DK
15.00 mm
DK2
15.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M20x1.5
SW1
27 mm
SW2
17 mm
L
39.0 mm
ZK1
24.0 mm
ZK2
31.0 mm
EK
12.0 mm
KG
Weight kg/100
15.340 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices