Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52721 - Panel mount elbow union, max. panel thickness 20 mm
Bill of material
SOL 52721-6 078.2700.060
TYPE
Type
SOL 52721-6
MATNR
Mat.-Nr.
078.2700.060
DK
6.00 mm
BAR
Working pressure (PN)
400 bar
M
Thread M
M10x1
SW1
14 mm
SW2
12 mm
SW3
14 mm
L1
59.0 mm
L2
29.0 mm
B
10.5 mm
ZK1
36.0 mm
ZK2
13.0 mm
ZK3
19.0 mm
EK
4.5 mm
KG
Weight kg/100
6.980 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices