Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52721 - Panel mount elbow union, max. panel thickness 20 mm
Bill of material
SOL 52721-12,7 078.2700.127
TYPE
Type
SOL 52721-12,7
MATNR
Mat.-Nr.
078.2700.127
DK
12.70 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M20x1.5
SW1
27 mm
SW2
19 mm
SW3
27 mm
L1
78.5 mm
L2
44.5 mm
B
20.5 mm
ZK1
40.5 mm
ZK2
23.0 mm
ZK3
29.5 mm
EK
11.0 mm
KG
Weight kg/100
31.800 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices