Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52721 - Panel mount elbow union, max. panel thickness 20 mm
Bill of material
SOL 52721-15 078.2700.150
TYPE
Type
SOL 52721-15
MATNR
Mat.-Nr.
078.2700.150
DK
15.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M20x1.5
SW1
27 mm
SW2
19 mm
SW3
27 mm
L1
78.0 mm
L2
44.0 mm
B
20.5 mm
ZK1
40.0 mm
ZK2
23.0 mm
ZK3
29.0 mm
EK
13.0 mm
KG
Weight kg/100
28.600 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices