Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52824 - Single banjo
Bill of material
SOL 52824-9,52-1/4 078.2841.230
TYPE
Type
SOL 52824-9,52-1/4
MATNR
Mat.-Nr.
078.2841.230
DK
9.52 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
330 bar
M
Thread M
M14x1
SW1
19 mm
SW2
24 mm
SW3
SW5
19 mm
L
33.5 mm
D
21.0 mm
H
27.0 mm
IK
9.0 mm
ZK1
20.5 mm
ZK2
12.0 mm
ORING
O-Ring
12.4x1.78
EK
7.0 mm
KG
Weight kg/100
4.600 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices