Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52824 - Single banjo
Bill of material
SOL 52824-12-3/8 078.2841.390
TYPE
Type
SOL 52824-12-3/8
MATNR
Mat.-Nr.
078.2841.390
DK
12.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
330 bar
M
Thread M
M16x1
SW1
22 mm
SW2
30 mm
SW3
SW5
24 mm
L
36.5 mm
D
28.0 mm
H
35.0 mm
IK
12.0 mm
ZK1
24.0 mm
ZK2
15.0 mm
ORING
O-Ring
17.12x2.62
EK
9.0 mm
KG
Weight kg/100
24.600 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices