Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 52824 - Single banjo
Bill of material
SOL 52824-15-1/2 078.2841.534
TYPE
Type
SOL 52824-15-1/2
MATNR
Mat.-Nr.
078.2841.534
DK
15.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
250 bar
M
Thread M
M20x1.5
SW1
27 mm
SW2
35 mm
SW3
SW5
27 mm
L
43.0 mm
D
32.0 mm
H
41.5 mm
IK
13.0 mm
ZK1
28.0 mm
ZK2
18.0 mm
ORING
O-Ring
20.29x2.62
EK
12.0 mm
KG
Weight kg/100
39.100 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices