Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 53625 T - Adjustable tee union pre-assembled
Bill of material
SOL 53625-10-A10-10 078.3620.100
TYPE
Type
SOL 53625-10-A10-10
MATNR
Mat.-Nr.
078.3620.100
DK
10.00 mm
DK2
10.00 mm
DK3
10.00 mm
BAR
Working pressure (PN)
330 bar
M
Thread M
M14x1
SW1
19 mm
SW2
12 mm
L
33.0 mm
ZK1
20.5 mm
ZK2
26.5 mm
EK
7.0 mm
KG
Weight kg/100
12.670 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices