Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SOL 53625 L - Adjustable L union pre-assembled
Bill of material
SOL 53625-6-6-A6 078.3630.060
TYPE
Type
SOL 53625-6-6-A6
MATNR
Mat.-Nr.
078.3630.060
DK
6.00 mm
DK2
6.00 mm
DK3
6.00 mm
BAR
Working pressure (PN)
400 bar
M
Thread M
M10x1
SW1
14 mm
SW2
9 mm
L
26.0 mm
ZK1
16.0 mm
ZK2
19.0 mm
EK
4.0 mm
KG
Weight kg/100
6.400 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices