Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 10003 - Stiffener sleeve to reinforce tubes
Bill of material
SO 10003-8-6 116.0030.140
TYPE
Type
SO 10003-8-6
MATNR
Mat.-Nr.
116.0030.140
DK
d
8.00 mm
DK1
d1
6.00 mm
L
12.0 mm
D
7.5 mm
SK
s
0.25 mm
KG
Weight kg/100
0.020 kg
WERKSTOFF
Werkstoff
AW 6060 (aluminium)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices