Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 10003 - Stiffener sleeve to reinforce tubes
Bill of material
SO 10003-10-7 116.0030.180
TYPE
Type
SO 10003-10-7
MATNR
Mat.-Nr.
116.0030.180
DK
d
10.00 mm
DK1
d1
7.00 mm
L
15.0 mm
D
9.5 mm
SK
s
0.30 mm
KG
Weight kg/100
0.030 kg
WERKSTOFF
Werkstoff
AW 6060 (aluminium)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices