Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 10003 - Stiffener sleeve to reinforce tubes
Bill of material
SO 10003-12-9 116.0030.230
TYPE
Type
SO 10003-12-9
MATNR
Mat.-Nr.
116.0030.230
DK
d
12.00 mm
DK1
d1
9.00 mm
L
20.0 mm
D
11.5 mm
SK
s
0.40 mm
KG
Weight kg/100
0.060 kg
WERKSTOFF
Werkstoff
AW 6060 (aluminium)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices