Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 10020 - Union nut
Bill of material
SO 10020-10 116.0200.100
TYPE
Type
SO 10020-10
MATNR
Mat.-Nr.
116.0200.100
DK
d
10.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M14x1
SW
17 mm
L
18.5 mm
KG
Weight kg/100
0.620 kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices