Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 10021 - Nut connection
Bill of material
SO 10021-15 116.0210.150
TYPE
Type
SO 10021-15
MATNR
Mat.-Nr.
116.0210.150
DK
d
15.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M20x1.5
SW
24 mm
L
24.0 mm
ZK
z
13.0 mm
EK
e
12.0 mm
KG
Weight kg/100
1.720 kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices