Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 10021 - Nut connection
Bill of material
SO 10021-35 116.0210.350
TYPE
Type
SO 10021-35
MATNR
Mat.-Nr.
116.0210.350
DK
d
35.00 mm
BAR
Working pressure (PN)
40 bar
M
Thread M
M42x2
SW
50 mm
L
32.0 mm
ZK
z
17.0 mm
EK
e
30.0 mm
KG
Weight kg/100
8.660 kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices