Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 10511 OR - Male adaptor hose nozzle G with Conovor O‑ring seal (FKM)
Bill of material
SO 10511-19-1/2 OR 118.0511.676
TYPE
Type
SO 10511-19-1/2 OR
MATNR
Mat.-Nr.
118.0511.676
DK1
19.00 mm
G
G1/2
SW
27 mm
L
49.0 mm
D1
21.5 mm
D2
27.0 mm
IK
i
12.0 mm
BK
B
26.0 mm
TK
t
2.5 mm
ORING
O-Ring
18.72x2.62
EK1
e1
13.0 mm
EK2
e2
16.0 mm
KG
Weight kg/100
2.600 kg
WERKSTOFF
Material
AW 6082 (Aluminium)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices