Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11021 - Straight union
Bill of material
SO 11021-10 118.1020.100
TYPE
Type
SO 11021-10
MATNR
Mat.-Nr.
118.1020.100
DK
d
10.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M14x1
SW1
17 mm
SW2
14 mm
L
47.0 mm
ZK
z
25.5 mm
EK
e
8.0 mm
KG
Weight kg/100
2.000 kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices