Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11021 - Straight union
Bill of material
SO 01121-28 118.1020.280
TYPE
Type
SO 01121-28
MATNR
Mat.-Nr.
118.1020.280
DK
d
28.00 mm
BAR
Working pressure (PN)
64 bar
M
Thread M
M36x2
SW1
41 mm
SW2
36 mm
L
82.0 mm
ZK
z
49.0 mm
EK
e
24.0 mm
KG
Weight kg/100
17.900 kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices