Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11021 RED - Straight reduction union
Bill of material
SO 11021-12-10 118.1024.240
TYPE
Type
SO 11021-12-10
MATNR
Mat.-Nr.
118.1024.240
DK
d
12.000 mm
BAR
Working pressure (PN)
100 bar
M1
Thread M
M16x1
M2
Thread M
M14x1
SW1
19 mm
SW2
17 mm
SW3
17 mm
L
49.0 mm
ZK
z
26.0 mm
EK
e
8.0 mm
KG
Weight kg/100
2.500 kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
NDMRED
14.000 mm
PRED
1.000 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices