Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11124 OR - Male adaptor union with Conovor O-Ring seal (FKM)
Bill of material
SO 11124-8-1/4 OR 118.1171.170
TYPE
Type
SO 11124-8-1/4 OR
MATNR
Mat.-Nr.
118.1171.170
DK
d
8.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
160 bar
M
Thread M
M12x1
SW1
14 mm
SW2
19 mm
L
35.5 mm
D
19.0 mm
IK
i
10.0 mm
TK
t
1.5 mm
ORING
O-Ring
11.1x1.78 mm
ZK
z
17.0 mm
EK
e
6.0 mm
KG
Weight kg/100
1.310 kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices