Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11124 OR - Male adaptor union with Conovor O-Ring seal (FKM)
Bill of material
SO 11124-12-3/8 OR 118.1171.390
TYPE
Type
SO 11124-12-3/8 OR
MATNR
Mat.-Nr.
118.1171.390
DK
d
12.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
100 bar
M
Thread M
M16x1
SW1
19 mm
SW2
22 mm
L
40.5 mm
D
23.0 mm
IK
i
10.0 mm
TK
t
2.0 mm
ORING
O-Ring
14.0x1.78 mm
ZK
z
18.5 mm
EK
e
9.0 mm
KG
Weight kg/100
2.320 kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices