Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11124 OR - Male adaptor union with Conovor O-Ring seal (FKM)
Bill of material
SO 11124-12-1/2 OR 118.1171.400
TYPE
Type
SO 11124-12-1/2 OR
MATNR
Mat.-Nr.
118.1171.400
DK
d
12.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
100 bar
M
Thread M
M16x1
SW1
19 mm
SW2
27 mm
L
45.0 mm
D
27.0 mm
IK
i
12.0 mm
TK
t
2.5 mm
ORING
O-Ring
18.72x2.62 mm
ZK
z
21.0 mm
EK
e
9.0 mm
KG
Weight kg/100
3.200 kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices