Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11124 OR - Male adaptor union with Conovor O-Ring seal (FKM)
Bill of material
SO 11124-28-1 OR 118.1171.850
TYPE
Type
SO 11124-28-1 OR
MATNR
Mat.-Nr.
118.1171.850
DK
d
28.00 mm
G
Thread G
G1
BAR
Working pressure (PN)
64 bar
M
Thread M
M36x2
SW1
41 mm
SW2
41 mm
L
63.0 mm
D
42.0 mm
IK
i
14.0 mm
TK
t
2.5 mm
ORING
O-Ring
27.8x3.6 mm
ZK
z
32.5 mm
EK
e
24.0 mm
KG
Weight kg/100
12.450 kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices