Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11124 OR - Male adaptor union with Conovor O-Ring seal (FKM)
Bill of material
SO 11124-35-1 1/4 OR 118.1171.944
TYPE
Type
SO 11124-35-1 1/4 OR
MATNR
Mat.-Nr.
118.1171.944
DK
d
35.00 mm
G
Thread G
G1 1/4
BAR
Working pressure (PN)
40 bar
M
Thread M
M42x2
SW1
50 mm
SW2
50 mm
L
70.5 mm
D
52.0 mm
IK
i
16.0 mm
TK
t
2.5 mm
ORING
O-Ring
37.69x3.53 mm
ZK
z
37.5 mm
EK
e
30.0 mm
KG
Weight kg/100
20.800 kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices