Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11124 OR METR - Male adaptor union METR with Conovor O-ring seal (FKM)
Bill of material
SO 11124-10-M14x1.5 OR 118.1173.280
TYPE
Type
SO 11124-10-M14x1.5 OR
MATNR
Mat.-Nr.
118.1173.280
DK
d
10.00 mm
MZK
Thread Mz
M14x1.5
BAR
Working pressure (PN)
100 bar
M
Thread M
14x1
SW1
17 mm
SW2
19 mm
L
38.0 mm
D
19.5 mm
IK
i
10.0 mm
TK
t
1.5 mm
ORING
O-Ring
11.1x1.78 mm
ZK
z
17.0 mm
EK
e
8.0 mm
KG
Weight kg/100
1.600 kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices