Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11124 OR METR - Male adaptor union METR with Conovor O-ring seal (FKM)
Bill of material
SO 11124-15-M18x1.5 OR 118.1173.390
TYPE
Type
SO 11124-15-M18x1.5 OR
MATNR
Mat.-Nr.
118.1173.390
DK
d
15.00 mm
MZK
Thread Mz
M18x1.5
BAR
Working pressure (PN)
100 bar
M
Thread M
20x1.5
SW1
24 mm
SW2
22 mm
L
47.0 mm
D
23.5 mm
IK
i
10.0 mm
TK
t
2.0 mm
ORING
O-Ring
15.6x1.78 mm
ZK
z
24.0 mm
EK
e
12.0 mm
KG
Weight kg/100
3.400 kg
WERKSTOFF
Werkstoff
AW 6082 (Aluminium)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices