Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11345 OR - Adjustable union with Conovor O-ring seal (FKM)
Bill of material
SO 11345-8 OR 118.1350.080
TYPE
Type
SO 11345-8 OR
MATNR
Mat.-Nr.
118.1350.080
DK
d
8.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
12x1.0
SW
17 mm
L
29.000 mm
ORING
O-Ring
6.0x1.0 mm
ZK
z
16.000 mm
EK
e
6.000 mm
KG
Weight kg/100
1.200 kg/100
WERKSTOFF
Material
AW 6082 (Aluminium) mm
X1
Höhe Mutter
13.0 mm
X2
O-Ring
1.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices