Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11345 OR - Adjustable union with Conovor O-ring seal (FKM)
Bill of material
SO 11345-10 OR 118.1350.100
TYPE
Type
SO 11345-10 OR
MATNR
Mat.-Nr.
118.1350.100
DK
d
10.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
14x1.0
SW
19 mm
L
33.000 mm
ORING
O-Ring
8.0x1.0 mm
ZK
z
18.000 mm
EK
e
8.000 mm
KG
Weight kg/100
1.600 kg/100
WERKSTOFF
Material
AW 6082 (Aluminium) mm
X1
Höhe Mutter
14.5 mm
X2
O-Ring
1.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices