Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11345 OR - Adjustable union with Conovor O-ring seal (FKM)
Bill of material
SO 11345-12 OR 118.1350.120
TYPE
Type
SO 11345-12 OR
MATNR
Mat.-Nr.
118.1350.120
DK
d
12.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
16x1.0
SW
22 mm
L
33.000 mm
ORING
O-Ring
9.0x1.5 mm
ZK
z
18.000 mm
EK
e
9.000 mm
KG
Weight kg/100
2.200 kg/100
WERKSTOFF
Material
AW 6082 (Aluminium) mm
X1
Höhe Mutter
14.5 mm
X2
O-Ring
1.5 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices