Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11524 - Panel mount union max. panel thickness 16 mm
Bill of material
SO 11524-10 118.1540.100
TYPE
Type
SO 11524-10
MATNR
Mat.-Nr.
118.1540.100
DK
d
10.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M14x1
SW1
17 mm
SW2
19 mm
SW3
SW5
19 mm
L1
26.0 mm
L2
43.5 mm
B
14.5 mm
ZK1
z1
15.5 mm
ZK2
z2
33.0 mm
EK
e
8.0 mm
KG
Weight kg/100
2.900 kg
WERKSTOFF
Material
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices