Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11524 - Panel mount union max. panel thickness 16 mm
Bill of material
SO 11524-12 118.1540.120
TYPE
Type
SO 11524-12
MATNR
Mat.-Nr.
118.1540.120
DK
d
12.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M16x1
SW1
19 mm
SW2
22 mm
SW3
SW5
22 mm
L1
28.0 mm
L2
46.0 mm
B
16.5 mm
ZK1
z1
16.0 mm
ZK2
z2
34.0 mm
EK
e
9.0 mm
KG
Weight kg/100
4.300 kg
WERKSTOFF
Material
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices