Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11524 - Panel mount union max. panel thickness 16 mm
Bill of material
SO 11524-18 118.1540.180
TYPE
Type
SO 11524-18
MATNR
Mat.-Nr.
118.1540.180
DK
d
18.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M24x1.5
SW1
30 mm
SW2
30 mm
SW3
SW5
30 mm
L1
37.0 mm
L2
56.0 mm
B
24.5 mm
ZK1
z1
23.5 mm
ZK2
z2
42.5 mm
EK
e
15.0 mm
KG
Weight kg/100
12.400 kg
WERKSTOFF
Material
AW 6082 (Aluminium)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices