Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11335 OR - Adjustable male adaptor union with Conovor O-ring seal (FKM)
Bill of material
SO 11335-8-1/4 OR 118.1651.170
TYPE
Type
SO 11335-8-1/4 OR
MATNR
Mat.-Nr.
118.1651.170
DK
d
8.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
160 bar
M
Thread M
12x1.0
SW1
17 mm
SW2
19 mm
L
21.500 mm
D
19.000 mm
IK
i
10.000 mm
TK
t
1.500 mm
ORING
O-Ring
11.1x1.78 mm
ZK
z
15.000 mm
EK
e
6.000 mm
KG
Weight kg/100
1.400 kg/100
WERKSTOFF
Material
AW 6082 (Aluminium) mm
X1
Höhe Mutter
13.0 mm
X2
13.16 mm
X3
O-Ring
1.0 mm
X4
Durchmesser C
17.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices