Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11335 OR - Adjustable male adaptor union with Conovor O-ring seal (FKM)
Bill of material
SO 11335-10-1/4 OR 118.1651.270
TYPE
Type
SO 11335-10-1/4 OR
MATNR
Mat.-Nr.
118.1651.270
DK
d
10.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
100 bar
M
Thread M
14x1.0
SW1
19 mm
SW2
19 mm
L
24.500 mm
D
19.000 mm
IK
i
10.000 mm
TK
t
1.500 mm
ORING
O-Ring
11.1x1.78 mm
ZK
z
17.000 mm
EK
e
8.000 mm
KG
Weight kg/100
1.500 kg/100
WERKSTOFF
Material
AW 6082 (Aluminium) mm
X1
Höhe Mutter
14.5 mm
X2
13.16 mm
X3
O-Ring
1.0 mm
X4
Durchmesser C
17.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices