Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 11335 OR - Adjustable male adaptor union with Conovor O-ring seal (FKM)
Bill of material
SO 11335-12-3/8 OR 118.1651.390
TYPE
Type
SO 11335-12-3/8 OR
MATNR
Mat.-Nr.
118.1651.390
DK
d
12.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
100 bar
M
Thread M
16x1.0
SW1
22 mm
SW2
22 mm
L
25.500 mm
D
23.000 mm
IK
i
10.000 mm
TK
t
2.000 mm
ORING
O-Ring
14.0x1.78 mm
ZK
z
18.000 mm
EK
e
9.000 mm
KG
Weight kg/100
2.300 kg/100
WERKSTOFF
Material
AW 6082 (Aluminium) mm
X1
Höhe Mutter
14.5 mm
X2
16.66 mm
X3
O-Ring
1.5 mm
X4
Durchmesser C
21.8 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices